CHANNEL REDUCING STRIP

Manufacturer DRECKSHAGE GmbH & Co. KG
Description CHANNEL REDUCING STRIP
Part number C39-50-02-02/200
CAD models
Please make sure this software has been installed.

Product selection

Delivery
Min length (mm)
Standard length (mm)
Length (mm)
Machining left
Machining right

Product Description

To hold panels which are 6 mm thickness. They can also be inverted to blank off theslots on triple channel extrusions.

Documentation

Contact the supplier

DRECKSHAGE GmbH & Co. KG

DRECKSHAGE GmbH & Co. KG

The Paradise For Machine Manufacturers Since 1924, our family enterprise has been focusing on the wishes of our customers. Within our four business areas, materials – linear guidance systems - profiles+systems and technical rollers, we have exactly what you are looking for. We solve your engineering problems. Consultancy, project planning, construction, cutting, prefabrication, manufacture, assembly and customer logistics. For DRECKSHAGE, no customer request is too individual: From a single item to mass production. We can also provide you with smallest quantities and single items.

Google Map