1

FYMSHT Undersized - One End Tapped (h7)

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Undersized - One End Tapped (h7) - FYMSHT5-10
Part number FYMSHT5-10
Material SUS440C
Hardness 40~50HRC
Product selection
Selector Type D l1 (mm) l2 (mm) MXP (mm) l (mm) Dh7 (mm)
1 FYMSHT 5 1.5 0.3 3X0.5 6 0 / -0.012
2 FYMSHT 6 2 0.5 4X0.7 8 0 / -0.012
3 FYMSHT 8 2.5 0.5 5X0.8 8 0 / -0.015
4 FYMSHT 10 2.5 1 6X1.0 10 0 / -0.015
5 FYMSHT 12 2.5 1 6X1.0 10 0 / -0.018
Type
D
l1 (mm)
l2 (mm)
MXP (mm)
l (mm)
Dh7 (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司