1

FYSTBT - Turnbuckles - Threaded

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Turnbuckles - STBT3
Part number STBT3
Material EN 1.0715 Equiv.
Surface Treatment Black Oxide
Mass 7.6 mm
Product selection
Selector Part Number Lmin (mm) E (mm) A (mm) L1 (mm) Mass (g) (mm)
5 STBT3 46 6 5 22 7.6
6 STBT4 64 8 7.5 33 16
13 STBT6 89 12 10 43 40
14 STBT8 116 16 13 55 115
15 STBT10 143 20 16 67 185
16 STBT12 171 24 20 81 290
17 STBT16 217 32 21 95 600
Part Number
Lmin (mm)
E (mm)
A (mm)
L1 (mm)
Mass (g) (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司