1

FYBS3M - Timing Pulley Bar Stock

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Timing Pulley Bar Stock - FYBS3M14
Part number FYBS3M14
Material EN AW-2017 Equiv.
Note Tooth groove dimensions slightly vary according to the number of teeth
Product selection
Selector Part Number Number of Teeth P.D. (mm) O.D. (mm)
57 FYBS3M14 14 13.37 12.61
70 FYBS3M15 15 14.32 13.56
71 FYBS3M16 16 15.28 14.52
72 FYBS3M18 18 17.19 16.43
74 FYBS3M20 20 19.1 18.34
76 FYBS3M22 22 21.01 20.25
77 FYBS3M24 24 22.92 22.16
78 FYBS3M25 25 23.87 23.11
80 FYBS3M26 26 24.83 24.07
81 FYBS3M28 28 26.74 25.98
82 FYBS3M30 30 28.65 27.89
84 FYBS3M32 32 30.56 29.8
86 FYBS3M36 36 34.38 33.62
94 FYBS3M40 40 38.2 37.44
95 FYBS3M44 44 42.02 41.25
96 FYBS3M48 48 45.84 45.07
97 FYBS3M50 50 47.75 46.98
98 FYBS3M60 60 57.3 56.53
Part Number
Number of Teeth
P.D. (mm)
O.D. (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司