1

FYF-FF - Support Units - Support Side - Circular Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Support Unit - Support Side - Circular Type - FYFF6
Part number FYFF6
Support Unit Pieces Housing 1 pc. + Bearing 1 pc. + Snap ring 1 pc.
Product selection
Selector Part Number d1 (mm) L (mm) H (mm) F (mm) D ±0.02 (mm) A (mm) P.C.D (mm) B (mm) X (mm) Y (mm) Z (mm) Bearing used (2) Snap ring used (3) Mass (kg)
4 FYFF6 6 10 6 4 22 36 28 28 3.4 6.5 4 606ZZ S6 0.08
5 FYFF10 8 12 7 5 28 43 35 35 3.4 6.5 4 608ZZ S8 0.1
10 FYFF12 10 15 7 8 34 52 42 42 4.5 8 4 6000ZZ S10 0.15
12 FYFF15 15 17 9 8 40 63 50 52 5.5 9.5 5.5 6002ZZ S15 0.22
13 FYFF17 17 20 11 9 50 77 62 61 6.6 11 6.5 6203ZZ S17 0.35
56 FYFF20 20 20 11 9 57 85 70 68 6.6 11 6.5 6204ZZ S20 0.45
57 FYFF25 25 24 14 10 63 98 80 79 9 14 8.5 6205ZZ S25 0.66
58 FYFF30 30 27 18 9 75 117 95 93 11 17 11 6206ZZ S30 1.05
Part Number
d1 (mm)
L (mm)
H (mm)
F (mm)
D ±0.02 (mm)
A (mm)
P.C.D (mm)
B (mm)
X (mm)
Y (mm)
Z (mm)
Bearing used (2)
Snap ring used (3)
Mass (kg)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司