1

FYSGBA Stripper Guide Bushings - Oil, Press-Fit, Straight Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Stripper Guide Bushings - Oil, Press-Fit, Straight Type - FYSGBA8-10
Part number FYSGBA8-10
Material SUJ2
Hardness 58HRC~
Product selection
Selector Type d Dn5 Dn5 Tolerance
2 FYSGBA 8 12 +0.02 / +0.012
4 FYSGBA 13 18 +0.024 / +0.015
5 FYSGBA 16 22 +0.024 / +0.015
7 FYSGBA 20 25 +0.024 / +0.015
21 FYSGBA 25 32 +0.028 / +0.017
Type
d
Dn5
Dn5 Tolerance
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司