1
Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Stay - FYSTYF129, position : In
Part number FYSTYF129
Material EN 1.4301 Equiv.
Finish Brushed
Mass 126 g
Product selection
Selector Part Number H (mm) L max. (mm) L min. (mm) Mass (g)
5 FYSTYF129 129 195 133 126
6 FYSTYF166 166 270 170 148
Part Number
H (mm)
L max. (mm)
L min. (mm)
Mass (g)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司