1

FYSWMY - Springs for Ball Guide Post Sets

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Springs for Ball Guide Post Sets - FYSWMY20-40
Part number FYSWMY20-40
Product selection
Selector D (mm) D1 (mm) d (mm) P (mm) PD (mm)
1 22.5 20.5 1 14 20
2 27.9 25.5 1.2 14 25
3 35.7 32.5 1.6 16 32
4 42.5 38.5 2 18 38
6 55.7 50.5 2.6 20 50
7 66.9 60.5 3.2 20 60
D (mm)
D1 (mm)
d (mm)
P (mm)
PD (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司