1

BOX-SCBS Socket Head Cap Screws/with Standard Washer Set

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Socket Head Cap Screws/with Standard Washer Set FYBOX-SCBS3-6
Part number FYBOX-SCBS3-6
Product selection
Selector Type Material MxP A E B C D (a1)
1 FYBOS-SCBS SUS304 3x0.5 7 4 3 7 9 4.4
2 FYBOS-SCBS SUS304 4x0.7 8.5 5 4 8.5 10 5.4
3 FYBOS-SCBS SUS304 5x0.8 10 6 5 11.5 12.5 6.9
4 FYBOS-SCBS SUS304 6x1.0 13 8 6 14.5 17 8.4
Type
Material
MxP
A
E
B
C
D
(a1)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司