1

Slide core stop blocks - FYSLNB

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Slide core stop blocks - FYSLNB10-20-30
Part number FYSLNB10-20-30
Material S45C
Product selection
Selector Type No. A (mm) D1 (mm) d (mm) t (mm) F (mm) B (mm) C (mm) E (mm) D (mm)
65 FYSLNB 10 20 9.5 5.5 5.5 10 20 15 15 11
66 FYSLNB 10 30 11 6.5 6.5 15 20 15 15 11
67 FYSLNB 13 20 9.5 5.5 5.5 10 20 15 15 14
231 FYSLNB 13 30 11 6.5 6.5 15 20 15 15 14
232 FYSLNB 13 40 14 9 9 20 25 20 20 14
233 FYSLNB 13 50 14 9 9 25 25 20 20 14
234 FYSLNB 13 60 14 9 9 30 25 20 20 14
235 FYSLNB 16 40 14 9 9 20 25 20 20 17
236 FYSLNB 16 50 14 9 9 25 25 20 20 17
237 FYSLNB 16 60 14 9 9 30 25 20 20 17
Type
No.
A (mm)
D1 (mm)
d (mm)
t (mm)
F (mm)
B (mm)
C (mm)
E (mm)
D (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司