1

Shoulder Bolts GMSB/MSBMF/MSBH/SHMSB Series

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Shoulder Bolts FYGMSB4-10
Part number FYGMSB4-10
Product selection
Selector D D Tolerance A B C E F M X P T
10 4 g6 6.5 2.5 1.6 3 5 2.5X0.45 4.5
5 5 g6 8 2.5 1.6 3.5 6 3X0.5 5.5
6 6 g6 9 3 2 4 7 4X0.7 6.5
7 8 g6 13 5 3 6 9 6X1.0 8.7
8 10 g6 16 6 4 8 12 8X1.25 10.8
9 4 h7 6.5 2.5 1.6 3 5 2.5X0.45 4.5
1 5 h7 8 2.5 1.6 3.5 6 3X0.5 5.5
2 6 h7 9 3 2 4 7 4X0.7 6.5
3 8 h7 13 5 3 6 9 6X1.0 8.7
4 10 h7 16 6 4 8 12 8X1.25 10.8
D
D Tolerance
A
B
C
E
F
M X P
T
Documentation
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司