1

FYSHF - Shaft Supports - Flanged - Slit - Precision Cast - Aluminium - Clear Anodize

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Shaft Supports - Flanged - Slit - Precision Cast - Aluminium - Clear Anodize - FYSHF8
Part number FYSHF8
Material Aluminium (EN AC-51300 Equiv.)
Surface treatment Clear Anodize
Accessories Hex Socket Head Cap Screw 1 pc. (Stainless Steel)
Mass 10 g
Product selection
Selector Part Number D (mm) L (mm) T (mm) t (mm) H (mm) A (mm) L1 (mm) d (mm) d1 (mm) D1 (mm) t1 (mm) B (mm) C (mm) h (mm) Tightening Screw M Mass (g)
4 FYSHF8 8 43 10 5 24 20 32 5.5 9 10 1.5 18 2 9.5 M4 10
5 FYSHF10 10 43 10 5 24 20 32 5.5 9 12 1.5 18 2 9.5 M4 10
10 FYSHF12 12 47 13 7 28 25 36 5.5 9 14 1.5 18 2.5 11 M4 18
12 FYSHF13 13 47 13 7 28 25 36 5.5 9 16 1.5 18 2.5 11 M4 18
13 FYSHF15 15 50 16 8 31 28 40 5.5 9 20 2 18 2.5 12.5 M4 22
52 FYSHF16 16 50 16 8 31 28 40 5.5 9 20 2 18 2.5 12.5 M4 22
53 FYSHF20 20 60 20 8 37 34 48 7 10 24 2 22 2.5 15 M5 38
54 FYSHF25 25 70 25 10 42 40 56 7 10 30 2 22 2.5 17 M5 62
55 FYSHF30 30 80 30 12 50 46 64 9 12 35 2 22 2.5 21 M6 96
56 FYSHF35 35 92 35 14 58 50 72 12 15 40 3 22 2.5 25.5 M8 121
Part Number
D (mm)
L (mm)
T (mm)
t (mm)
H (mm)
A (mm)
L1 (mm)
d (mm)
d1 (mm)
D1 (mm)
t1 (mm)
B (mm)
C (mm)
h (mm)
Tightening Screw M
Mass (g)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司