1

FYC-PHSO - Rod End Bearings - Standard - Steel - Threaded Type - Right-Hand Thread

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Rod End Bearing - FYC-PHSO5
Part number FYC-PHSO5
Material EN 1.1181 Equiv. (Trivalent Chromate)
Product selection
Selector Part Number d (mm) D (mm) L (mm) L1 (mm) MxP (mm) l (mm) B (mm) B1 (mm) d1 (mm) (r) (mm) Static Load Capacity Radial Cs (kN) Mass (kg)
1 FYC-PHSO5 5 16 41 33 M5x0.8 20 6 8 7.7 0.4 5.7 13
2 FYC-PHSO6 6 18 45 36 M6x1.0 22 6.75 9 8.96 0.4 7.2 20
4 FYC-PHSO8 8 22 53 42 M8x1.25 25 9 12 10.4 0.4 11.6 30
5 FYC-PHSO10 10 26 61 48 M10x1.5 29 10.5 14 12.9 0.4 14.5 55
41 FYC-PHSO12 12 30 69 54 M12x1.75 33 12 16 15.4 0.4 17 85
71 FYC-PHSO14 14 34 77 60 M14x2.0 36 13.5 19 16.9 0.4 24 140
73 FYC-PHSO16 16 40 86 66 M16x2.0 40 15 21 19.4 0.4 28.5 210
Part Number
d (mm)
D (mm)
L (mm)
L1 (mm)
MxP (mm)
l (mm)
B (mm)
B1 (mm)
d1 (mm)
(r) (mm)
Static Load Capacity Radial Cs (kN)
Mass (kg)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司