1

Rigid Coupling-Clamping Type FYCNC

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Rigid Coupling-Clamping Type FYCNC16-5-5
Part number FYCNC16-5-5
Product selection
Selector D L F1 F M Lockng Torque(N·m) Rated Torque Standard Rated Torque Max Max Speed Inertance Moment(kg`m^2) Weight(g)
1 16 16 7.5 3.8 M2.5 1 0.3 0.6 9500 3.0x10^(-7) 9
2 20 20 9.5 4.8 M2.5 1 0.5 1 7600 8.7x10^(-7) 15
3 25 25 12 6 M3 1.5 1 2 6100 2.7x10^(-6) 29
4 32 32 15.5 7.8 M4 2.5 2 4 4800 7.1x10^(-6) 61
5 40 44 21.25 10.5 M5 7 4 8 4000 1.5x10^(-5) 120
D
L
F1
F
M
Lockng Torque(N·m)
Rated Torque Standard
Rated Torque Max
Max Speed
Inertance Moment(kg`m^2)
Weight(g)
Documentation
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司