1

FYCLNP/FYCLSP Resin Clamp Levers - Curved Handle

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Resin Clamp evers - Curved Handle FYCLNP4-12
Part number FYCLNP4-12
Product selection
Selector M R H H1 (h) S D d Teeth B Fmax. (N) Pmax. (kN) Mass (g)
1 4 48 34 36 25.5 3 13 10 16 3 21 1.7 18
2 5 48 34 36 25.5 3 13 10 16 3 42 2.7 18
3 6 48 34 36 25.5 3 13 10 16 3 70 3.8 20
4 8 65 44.5 46.5 31 4 18 14 20 4 120 7 40
5 10 82 54 56 35 6.5 21 16 24 4 200 11 80
12 12 92 64 66 42 6.5 25 19 28 5 290 16 120
M
R
H
H1
(h)
S
D
d
Teeth
B
Fmax. (N)
Pmax. (kN)
Mass (g)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司