1

FYKEGSW Parallel Keys with Counterbores & Tapped Holes - Stainless Steel

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Parallel Keys with Counterbores - Tapped Holes - Stainless Steel - FYKEGSW8-35
Part number FYKEGSW8-35
Material EN 1.4401 Equiv.
Tensile Strength 600N/mm2 or More
Product selection
Selector Type B (mm) B h9 Tolerance (mm) L 5mm step value (mm) H (mm) H Tolerance (mm) d (mm) d1 (mm) h (mm) b (mm) M (Coarse) (mm) C (mm)
1 FYKEGSW 8 0 / -0.036 35~80 7 0 / -0.090 3.4 6 3.5 8 M3 0.325
2 FYKEGSW 10 0 / -0.036 45~80 8 0 / -0.090 4.5 7.5 4.5 10 M4 0.5
3 FYKEGSW 12 0 / -0.043 50~80 8 0 / -0.090 5.5 9.5 5.5 12 M5 0.5
4 FYKEGSW 14 0 / -0.043 50~90 9 0 / -0.090 5.5 9.5 5.5 14 M5 0.5
5 FYKEGSW 15 0 / -0.043 50~90 10 0 / -0.090 5.5 9.5 5.5 15 M5 0.5
6 FYKEGSW 16 0 / -0.043 60~100 10 0 / -0.090 5.5 9.5 5.5 16 M5 0.5
7 FYKEGSW 18 0 / -0.043 60~110 11 0 / -0.110 6.6 11 6.5 18 M6 0.5
Type
B (mm)
B h9 Tolerance (mm)
L 5mm step value (mm)
H (mm)
H Tolerance (mm)
d (mm)
d1 (mm)
h (mm)
b (mm)
M (Coarse) (mm)
C (mm)
0 / -0.25
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司