7

Mounting Brackets GSBR for Gas Springs FYFGS/FYFGSS

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Mounting Bracket FYGSBR6A for Gas Springs FGS15/FGS18
Part number FYGSBR6A
Material 1018 Carbon Steel
Surface treatment Trivalent Chromate Black
Mass 15 g
Product selection
Selector Part Number Accessories Applicable Gas Spring Mass (g)
1 FYGSBR6A ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS15/FGS18 15
2 FYGSBR6B ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS15/FGS18 49
3 FYGSBR6C ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS15/FGS18 49
4 FYGSBR6D ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS15/FGS18 49
5 FYGSBR8A ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS22 61
6 FYGSBR8B ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS22 53
9 FYGSBR8C ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS22 53
73 FYGSBR8D ①E Type Retaining Ring 1pc. ②Washer 1 pc. FGS22 53
74 FYGSBR8A-S ①E Type Retaining Ring 1pc. ③POA Bushing 1pc. Each FGSS15/FGSS18/FGSS22 62
75 FYGSBR8B-S ①E Type Retaining Ring 1pc. ③POA Bushing 1pc. Each FGSS15/FGSS18/FGSS22 54
76 FYGSBR8C-S ①E Type Retaining Ring 1pc. ③POA Bushing 1pc. Each FGSS15/FGSS18/FGSS22 54
77 FYGSBR8D-S ①E Type Retaining Ring 1pc. ③POA Bushing 1pc. Each FGSS15/FGSS18/FGSS22 54
78 FYGSBR8F-S ①E Type Retaining Ring 1pc. ②Precision Pivot Pin 1 pc. ③POA Bushing 2 pcs. FGSS27 67
Part Number
Accessories
Applicable Gas Spring
Mass (g)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司