1

Linear Bearing - Square flange FYLMK

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Linear Bearing - Round flange type FYLMK6
Part number FYLMK6
Product selection
Selector Type dr D L D1 H PCD K D1 d2 h Number of ball rows Basic rated load(dynamic) Basic rated load(statics) Weight
1 FYLMK 6 12 19 28 5 20 22 3.4 6.5 3.3 4 220 260 17
2 FYLMK 8 15 24 32 5 24 25 3.4 6.5 3.3 4 260 400 27
3 FYLMK 10 19 29 40 6 29 30 4.5 8 4.4 4 370 540 47
4 FYLMK 12 21 30 42 6 32 32 4.5 8 4.4 4 410 590 53
5 FYLMK 13 23 32 43 6 33 34 4.5 8 4.4 4 500 770 64
6 FYLMK 16 28 37 48 6 38 37 4.5 8 4.4 5 770 1170 102
7 FYLMK 20 32 42 54 8 43 42 5.5 9.5 5.4 5 860 1370 120
8 FYLMK 25 40 59 62 8 51 50 5.5 9.5 5.4 6 980 1560 272
9 FYLMK 30 45 64 74 10 60 58 6.6 11 6.5 6 1560 2740 340
10 FYLMK 35 52 70 82 10 67 64 6.6 11 6.5 6 1660 3130 496
11 FYLMK 40 60 80 96 13 78 75 9 14 8.6 6 2150 4010 773
12 FYLMK 50 80 100 116 13 98 92 9 14 8.6 6 3820 7930 1720
Type
dr
D
L
D1
H
PCD
K
D1
d2
h
Number of ball rows
Basic rated load(dynamic)
Basic rated load(statics)
Weight
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司