1

FYLVGS - Leveling Screws - Large Holes for Adjustment Wrench Flat

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Leveling Screw - Large Holes for Adjustment Wrench Flat - FYLVGS12-10
Part number FYLVGS12-10
Material EN 1.4301 Equiv.
Washer material EN 1.4301 Equiv.
Product selection
Selector Type MxPitch (Fine) (mm) B (mm) d (mm) T (mm) Applicable Screw D (mm) d1 (mm) t (mm)
162 FYLVGS 12x1.0 10 6 6 M4 10 4.5 1.5
230 FYLVGS 16x1.5 12 8 8 M5 12 5.5 2
231 FYLVGS 20x1.5 17 9 10 M6 13 6.5 3
232 FYLVGS 24x1.5 19 9 10 M6 13 6.5 3
233 FYLVGS 30x1.5 22 12 12 M8 22 8.5 3
Type
MxPitch (Fine) (mm)
B (mm)
d (mm)
T (mm)
Applicable Screw
D (mm)
d1 (mm)
t (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司