1

FYBFBD - Idler Pulleys - Center Bearing - No Flange

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Idler Pulley - Center Bearing - No Flange - FYBFBD9-25
Part number FYBFBD9-25
Body material EN 1.1191 Equiv.
Flange material EN 1.0330 Equiv.
Bearing material Steel
Surface treatment Black Oxide
Product selection
Selector Part Number W (mm) D (mm) Applicable Belt
Nominal Width (inch)
Applicable Belt
Nominal Width (mm)
S (mm) Bearing No. Bearing Dimensions
d (mm)
Bearing Dimensions
B (mm)
Retaining Ring
5 FYBFBD9-25 9 25 - 40 2.5 695ZZ 5 4 RTWN13
12 FYBFBD11-25 11 25 - 60 3 696ZZ 6 5 RTWN15
13 FYBFBD11.5-25 11.5 25 25 - 3.25 696ZZ 6 5 RTWN15
57 FYBFBD15-30 15 30 37 100 4.5 698ZZ 8 6 RTWN19
58 FYBFBD16-40 16 40 37 100 4 6000ZZ 10 8 RTWN26
71 FYBFBD19-35 19 35 50 - 5.5 628ZZ 8 8 RTWN24
72 FYBFBD19-45 19 45 50 - 5 6200ZZ 10 9 RTWN30
74 FYBFBD22-45 22 45 - 150 6.5 6200ZZ 10 9 RTWN30
77 FYBFBD26-50 26 50 75 - 8.5 6200ZZ 10 9 RTWN30
Part Number
W (mm)
D (mm)
Applicable Belt
Nominal Width (inch)
Applicable Belt
Nominal Width (mm)
S (mm)
Bearing No.
Bearing Dimensions
d (mm)
Bearing Dimensions
B (mm)
Retaining Ring
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司