1

FYMFDF - Idler Pulleys - Center Bearing - Flanged

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Idler Pulley - Center Bearing - Flanged - FYMFDF9-25
Part number FYMFDF9-25
Body material EN 1.1191 Equiv.
Flange material EN 1.0330 Equiv.
Bearing material Steel
Surface treatment Electroless Nickel Plating
Product selection
Selector Part Number W (mm) D (mm) F (mm) A (mm) Applicable Belt
Nominal Width (inch)
Applicable Belt
Nominal Width (mm)
S (mm) Bearing No. Bearing Dimensions
d (mm)
Bearing Dimensions
B (mm)
Retaining Ring
5 FYMFDF9-25 9 25 30 5 - 40 2.5 695ZZ 5 4 RTWS13
12 FYMFDF11-25 11 25 30 7 - 60 3 696ZZ 6 5 RTWS15
13 FYMFDF11.5-25 11.5 25 30 7.5 25 - 3.25 696ZZ 6 5 RTWS15
57 FYMFDF15-30 15 30 35 11 37 100 4.5 698ZZ 8 6 RTWS19
58 FYMFDF16-40 16 40 48 11 37 100 4 6000ZZ 10 8 RTWS26
71 FYMFDF19-35 19 35 45 14 50 - 5.5 628ZZ 8 8 RTWS24
72 FYMFDF19-45 19 45 55 14 50 - 5 6200ZZ 10 9 RTWS30
74 FYMFDF22-45 22 45 55 17 - 150 6.5 6200ZZ 10 9 RTWS30
77 FYMFDF26-50 26 50 58 21 75 - 8.5 6200ZZ 10 9 RTWS30
Part Number
W (mm)
D (mm)
F (mm)
A (mm)
Applicable Belt
Nominal Width (inch)
Applicable Belt
Nominal Width (mm)
S (mm)
Bearing No.
Bearing Dimensions
d (mm)
Bearing Dimensions
B (mm)
Retaining Ring
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司