1

FYGSS - Gas Springs - Limited Mounting Direction with Floating Ends

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Gas Spring - Limited Mounting Direction with Floating Ends - FYGSS15050A
Part number FYGSS15050A
Material Carbon Steel 12BEC Cylinder + 1035 Carbon Steel Rod
Mass 75 g
Product selection
Selector Part Number Max. Length
Lmax (mm)
Min. Length
Lmin (mm)
Stroke (mm) Gas Reaction Force (20°C)
Lmax. -10mm Stroke (N)
Gas Reaction Force (20°C)
Lmax. -10mm Stroke (kgf)
Gas Reaction Force (20°C)
Lmax. -(S)mm Stroke (N)
Gas Reaction Force (20°C)
Lmax. -(S)mm Stroke (kgf)
(S) (mm) A (mm) B (mm) C1 (mm) C2 (mm) D (mm) G (mm) H (mm) Applicable Mounting Braket Mass (g)
1 FYGSS15050A 181 131 50 27 2.8 32 3.4 40 15 6 15 15 6.5 R8 110 GSSB6A 75
2 FYGSS15050B 181 131 50 85 8.7 102 10.4 40 15 6 15 15 6.5 R8 110 GSSB6A 75
3 FYGSS15050C 181 131 50 147 15 175 17.9 40 15 6 15 15 6.5 R8 110 GSSB6A 75
4 FYGSS15050D 181 131 50 186 19 222 22.7 40 15 6 15 15 6.5 R8 110 GSSB6A 75
5 FYGSS15050E 181 131 50 206 21 245 25 40 15 6 15 15 6.5 R8 110 GSSB6A 75
6 FYGSS15070A 221 151 70 81 8.3 102 10.4 60 15 6 15 15 6.5 R8 131 GSSB6A 90
9 FYGSS15070B 221 151 70 119 12.1 124 12.7 41.5 15 6 15 15 6.5 R8 131 GSSB6A 90
10 FYGSS15070C 221 151 70 196 20 245 25 60 15 6 15 15 6.5 R8 131 GSSB6A 90
11 FYGSS15090A 261 171 90 69 7 89 9.1 80 15 6 15 15 6.5 R8 150 GSSB6A 108
12 FYGSS15090B 261 171 90 79 8.1 103 10.5 80 15 6 15 15 6.5 R8 150 GSSB6A 108
13 FYGSS15090C 261 171 90 88 9 115 11.7 80 15 6 15 15 6.5 R8 150 GSSB6A 108
14 FYGSS15090D 261 171 90 147 15 191 19.5 80 15 6 15 15 6.5 R8 150 GSSB6A 108
15 FYGSS15090E 261 171 90 196 20 254 25.9 80 15 6 15 15 6.5 R8 150 GSSB6A 151
16 FYGSS15100A 281 181 100 76 7.8 103 10.5 90 15 6 15 15 6.5 R8 161 GSSB6A 120
17 FYGSS15100K 281 181 100 110 11.2 147 15 90 15 6 15 15 6.5 R8 161 GSSB6A 161
18 FYGSS15100B 281 181 100 196 20 257 26.2 90 15 6 15 15 6.5 R8 161 GSSB6A 120
19 FYGSS18090A 261 171 90 263 26.8 343 35 80 18 8 15 15 6.5 R8 151 GSSB6A 170
20 FYGSS18100A 281 181 100 324 33.1 428 43.7 90 18 8 15 15 6.5 R8 161 GSSB6A 190
21 FYGSS22080K 279 199 80 116 11.8 142 14.5 70 22 10 24 24 8.5 R10 171 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 178
22 FYGSS22080A 279 199 80 196 20 237 24.2 70 22 10 24 24 8.5 R10 169.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 178
23 FYGSS22080B 279 199 80 246 25.1 299 30.5 70 22 10 24 24 8.5 R10 169.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 178
24 FYGSS22096A 306 210 96 392 40 494 50.4 86 22 10 24 24 8.5 R10 186 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 195
25 FYGSS22142A 472 330 142 279 28.5 372 38 125 22 10 24 24 8.5 R10 306 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 300
26 FYGSS22147A 412 265 147 147 15 194 19.8 130 22 10 24 24 8.5 R10 241 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 265
27 FYGSS22147B 412 265 147 240 24.5 314 32 130 22 10 24 24 8.5 R10 241 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 265
28 FYGSS22150A 464 314 150 343 35 408 41.6 140 22 10 24 24 8.5 R10 286 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 310
29 FYGSS22210A 567 356.5 210.5 587 59.9 799 81.5 179 22 12.5 20 24 8.5 R15 330.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 460
73 FYGSS22210B 567 356.5 210.5 667 68.1 908 92.7 179 22 12.5 20 24 8.5 R15 330.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 460
74 FYGSS22235A 580 344.5 235.5 129 13.2 195 19.9 206 22 10 24 24 8.5 R10 320.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 370
75 FYGSS22235B 580 344.5 235.5 248 25.3 314 32 208 22 10 24 24 8.5 R10 320.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 370
76 FYGSS22235C 580 344.5 235.5 343 35 435 44.4 206 22 10 24 24 8.5 R10 320.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 370
77 FYGSS22235D 580 344.5 235.5 507 51.7 642 65.5 206 22 10 24 24 8.5 R10 320.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 370
78 FYGSS22243A 627 384 243 196 20 301 30.7 215 22 12.5 24 24 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 470
79 FYGSS22243B 627 384 243 433 44.2 657 67 215 22 12.5 24 24 8.5 R10 360 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 470
80 FYGSS22253A 675 421.5 253.5 311 31.7 367 37.4 197 22 10 24 24 8.5 R10 397.5 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 430
81 FYGSS22270K 670 400 270 127 13 190 19.4 240 22 12.5 24 24 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 500
82 FYGSS22270A 670 400 270 343 35 497 50.7 240 22 12.5 24 24 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 500
83 FYGSS22270L 670 400 270 406 41.4 588 60 240 22 10 24 24 8.5 R10 372 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 460
84 FYGSS22270B 670 400 270 507 51.7 739 75.4 240 22 12.5 24 24 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 500
85 FYGSS22270C 670 400 270 596 60.8 868 88.6 240 22 12.5 24 24 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 500
86 FYGSS22270D 670 400 270 755 77 1104 112.7 240 22 12.5 24 24 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 500
87 FYGSS22300K 700 400 300 596 60.8 966 98.6 290 22 12.5 20 20 8.5 R10 380 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 535
88 FYGSS22300A 700 400 300 745 76 1160 118.4 275 22 12.5 20 20 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 525
89 FYGSS22300B 700 400 300 850 86.7 1320 134.7 275 22 12.5 20 20 8.5 R10 376 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 525
90 FYGSS22315A 795 480 315 833 85 1220 124.5 305 22 12.5 24 24 8.5 R10 452 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 620
91 FYGSS22356A 833 476.5 356.5 216 22 288 29.4 350 22 10 24 24 8.5 R10 452 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 530
92 FYGSS22356B 833 476.5 356.5 345 35.2 460 46.9 350 22 10 24 24 8.5 R10 452 GSSB8A / GSSB8B / GSSB8C / GSSB8D / GSSB8E 530
Part Number
Max. Length
Lmax (mm)
Min. Length
Lmin (mm)
Stroke (mm)
Gas Reaction Force (20°C)
Lmax. -10mm Stroke (N)
Gas Reaction Force (20°C)
Lmax. -10mm Stroke (kgf)
Gas Reaction Force (20°C)
Lmax. -(S)mm Stroke (N)
Gas Reaction Force (20°C)
Lmax. -(S)mm Stroke (kgf)
(S) (mm)
A (mm)
B (mm)
C1 (mm)
C2 (mm)
D (mm)
G (mm)
H (mm)
Applicable Mounting Braket
Mass (g)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司