1

FYLRSD Locating Rings - Shoulder Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Locating Rings - Shoulder Type - FYLRSD100-35
Part number FYLRSD100-35
Material S45C
Product selection
Selector Type D (mm) Applicable holes Bolt hole - d2 (mm) Bolt hole - d1 (mm) t (mm) R (mm) d (mm) A (mm)
13 FYLRSD 100 M6 6.5 11 20 10 70 85
16 FYLRSD 120 M6 6.5 11 20 10 90 105
Type
D (mm)
Applicable holes
Bolt hole - d2 (mm)
Bolt hole - d1 (mm)
t (mm)
R (mm)
d (mm)
A (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司