1

FYLRBW Locating Rings - Reversible Locating Ring - Bolt Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Locating Rings - Reversible Locating Ring - Bolt Type - FYLRBW100
Part number FYLRBW100
Material S45C
Product selection
Selector Type No. Applicable holes Bolt hole - d2 (mm) Bolt hole - d1 (mm) d (mm) B (mm) V (mm) D (mm) t (mm)
13 FYLRBW 100 M5 5.5 9 40 50 60 100 14
16 FYLRBW 100-16 M6 5.5 9 40 50 60 100 16
20 FYLRBW 120 M6 6.5 11 70 85 100 120 14
21 FYLRBW 120-16 M6 6.5 11 70 85 100 120 16
22 FYLRBW 130 M6 6.5 11 70 85 100 130 14
23 FYLRBW 130-16 M6 6.5 11 70 85 100 130 16
Type
No.
Applicable holes
Bolt hole - d2 (mm)
Bolt hole - d1 (mm)
d (mm)
B (mm)
V (mm)
D (mm)
t (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司