1

FYLRBF Locating Rings - Bolt Type - 4 Holes

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Locating Rings - Bolt Type - 4 Holes - FYLRBF60-10
Part number FYLRBF60-10
Material S45C
Product selection
Selector Type D (mm) Applicable holes Bolt hole - d2 (mm) Bolt hole - d1 (mm) d (mm) A (mm)
1 FYLRBF 60 M5 5.5 9 40 50
13 FYLRBF 100 M6 6.5 11 70 85
14 FYLRBF 110 M6 6.5 11 80 95
16 FYLRBF 120 M6 6.5 11 90 105
18 FYLRBF 150 M8 9 14 110 130
Type
D (mm)
Applicable holes
Bolt hole - d2 (mm)
Bolt hole - d1 (mm)
d (mm)
A (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司