1

FYFSWJ Flat Stoppers - Standard

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Flat Stoppers - Standard - FYFSWJ12-12-50
Part number FYFSWJ12-12-50
Material Polyacetal
Product selection
Selector Type A (mm) d (mm) d1 (mm) h (mm)
1 FYFSWJ 12 4.5 8 5
2 FYFSWJ 15 5.5 9.5 6
3 FYFSWJ 16 5.5 9.5 6
4 FYFSWJ 19 6.6 11 7
5 FYFSWJ 25 6.6 11 7
Type
A (mm)
d (mm)
d1 (mm)
h (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司