1

BOX-SFBJ Flat Head Machine Screws (Box) 300-2,000 Pieces Per Package

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Flat Head Machine Screws (Box) 300-2,000 Pieces Per Package FYBOX-SFBJ2-3
Part number FYBOX-SFBJ2-3
Product selection
Selector Type Material MxP A E Code M P
1 FYBOX-SFBJ SUS304 2X0.4 4 1.2 1 2 0.4
2 FYBOX-SFBJ SUS304 2.5X0.45 5 1.45 1 2.5 0.45
3 FYBOX-SFBJ SUS304 2.6X0.45 5.2 1.5 1 2.6 0.45
4 FYBOX-SFBJ SUS304 3X0.5 6 1.75 2 3 0.5
5 FYBOX-SFBJ SUS304 4X0.7 8 2.3 2 4 0.7
6 FYBOX-SFBJ SUS304 5X0.8 10 2.8 2 5 0.8
7 FYBOX-SFBJ SUS304 6X1.0 12 3.4 3 6 1
Type
Material
MxP
A
E
Code
M
P
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司