1

Engineered Plastic Bearings - U Groove - FYEUBH

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Engineered Plastic Bearings - U Groove - FYEUBH22
Part number FYEUBH22
Type Threaded Stud Hex Socket
Shape U Groove
Surface Plastic Material Polyacetal
Shaft Material JIS-SWCH
Shaft Surface Treatment Trivalent Chromate
Bearing Material EN 1.3505 Equiv.
Product selection
Selector Part Number Description d (mm) D (mm) Allowable Load N (kgf) B (mm) D1 (mm) Hex Socket G R (mm) Used Bearing
1 FYEUBH22 Engineered Plastic Bearings - U Groove - FYEUBH22 6 22 78.4(39.2) 7 19 2.5 2.5 696ZZ
2 FYEUBH24 Engineered Plastic Bearings - U Groove - FYEUBH24 6 24 78.4(39.2) 7 21 2.5 2.5 696ZZ
3 FYEUBH30 Engineered Plastic Bearings - U Groove - FYEUBH30 8 30 176(88) 9 27 5 2.5 608ZZ
4 FYEUBH35 Engineered Plastic Bearings - U Groove - FYEUBH35 8 35 176(88) 9 31 5 2.5 608ZZ
Part Number
Description
d (mm)
D (mm)
Allowable Load N (kgf)
B (mm)
D1 (mm)
Hex Socket G
R (mm)
Used Bearing
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司