1

Coupling With Elastic Spider-Stop Screw Type FYCF

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Coupling With Elastic Spider-Stop Screw Type FYCF14-3-3
Part number FYCF14-3-3
Product selection
Selector D L F LF LP M(Coarse thread) Fastening screw torque(N.m) Rated torque common(N.m) Rated torque maximum(N.m) Permissible speed (rpm) Inertia moment (kg.m²) Static torque stifness (Nm/rad) Radial elastic constants (N/mm) Maximum allowable deviation(radial) (mm) Maximum allowable deviation(angular) (°) Maximum allowable deviation(axial) (mm) Weight (g)
1 14 24 3.8 14.5 7 M3 0.7 2 4 1000 1.98X10^(-7) 20 369 0.1 1.0 ±0.6 6
2 20 30 5.2 19.7 9.4 M3 0.7 4.8 9.6 1000 1.09X10^(-6) 42 388 0.1 1.0 ±0.8 18
3 25 36 5.8 22.5 11 M4 1.7 9.5 19 1000 4.26X10^(-6) 95 518 0.1 1.0 ±0.9 32
4 30 41 5.9 23.3 11.6 M4 1.7 12 24 1000 6.19X10^(-6) 132 630 0.1 1.0 ±1.0 47
5 35 44 9 32 14 M5 4.0 15 30 1000 2.56X10^(-5) 950 1030 0.1 1.0 ±1.1 90
D
L
F
LF
LP
M(Coarse thread)
Fastening screw torque(N.m)
Rated torque common(N.m)
Rated torque maximum(N.m)
Permissible speed (rpm)
Inertia moment (kg.m²)
Static torque stifness (Nm/rad)
Radial elastic constants (N/mm)
Maximum allowable deviation(radial) (mm)
Maximum allowable deviation(angular) (°)
Maximum allowable deviation(axial) (mm)
Weight (g)
3
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司