1

FYCHES50 - Chains 50B series

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Chain 50B serie - FYCHES50-4
Part number FYCHES50-4
Material Stainless Steel
Product selection
Selector Part Number (Partial) h (mm) m (mm) n (mm) t (mm) Max. Allowable Tension (kN) Number of Links per Unit
2 FYCHES50 10.15 11.6 21.75 2 6.37 192 (Circumference Length 3048mm)
Part Number (Partial)
h (mm)
m (mm)
n (mm)
t (mm)
Max. Allowable Tension (kN)
Number of Links per Unit
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司