1

FYJBHM Bushings for Locating Pins - Flanged - Standard - Type m6

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Bushings for Locating Pins - Flanged - Standard - Type m6 - FYJBHM2-5
Part number FYJBHM2-5
Material EN 1.2510 Equiv.
Hardness 60HRC~
Product selection
Selector Type d (mm) d Tolerance (mm) Thickness (N) (mm) R (mm) H (mm) T (mm) D (mm) Dm6 Tolerance (mm)
8 FYJBHM 2 +0.008 / +0.002 1.5 0.8 9 2.5 5 +0.012 / +0.004
9 FYJBHM 3 +0.008 / +0.002 2 0.8 11 2.5 7 +0.015 / +0.006
10 FYJBHM 4 +0.012 / +0.004 2 1 12 3 8 +0.015 / +0.006
20 FYJBHM 5 +0.012 / +0.004 2.5 1 14 3 10 +0.015 / +0.006
21 FYJBHM 6 +0.012 / +0.004 2 1 14 3 10 +0.015 / +0.006
22 FYJBHM 8 +0.014 / +0.005 2 2 16 4 12 +0.018 / +0.007
23 FYJBHM 10 +0.014 / +0.005 2.5 2 19 4 15 +0.018 / +0.007
24 FYJBHM 12 +0.017 / +0.006 3 2 22 4 18 +0.018 / +0.007
25 FYJBHM 13 +0.017 / +0.006 4.5 2 26 5 22 +0.021 / +0.008
27 FYJBHM 15 +0.017 / +0.006 5 2 30 5 25 +0.021 / +0.008
28 FYJBHM 16 +0.017 / +0.006 5 2 30 5 26 +0.021 / +0.008
29 FYJBHM 20 +0.020 / +0.007 5 3 35 6 30 +0.021 / +0.008
30 FYJBHM 25 +0.020 / +0.007 5 3 40 6 35 +0.025 / +0.009
Type
d (mm)
d Tolerance (mm)
Thickness (N) (mm)
R (mm)
H (mm)
T (mm)
D (mm)
Dm6 Tolerance (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司