1

FYRBB - Ball Guide Bushings for Die Sets - Detachable type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Ball Guide Bushings for Die Sets - Detachable type - FYRBB20-30-20
Part number FYRBB20-30-20
Product selection
Selector PD d (mm) Dh4 (mm) D1 (mm) l (mm) P.C.D (mm) K (mm) M (mm) LA (mm) LB (mm)
1 20 26 37 43 15 55 71 6 30 20
2 20 26 37 43 15 55 71 6 35 25
3 22 28 40 46 15 58 74 6 30 20
4 22 28 40 46 15 58 74 6 35 25
5 25 31 45 51 15 63 79 6 35 25
6 25 31 45 51 15 63 79 6 40 40
7 28 36 50 56 18 68 84 6 35 25
8 28 36 50 56 18 68 84 6 40 40
9 32 40 55 61 18 73 89 6 40 40
11 32 40 55 61 18 73 89 6 50 50
12 38 48 64 70 20 82 98 6 40 40
13 38 48 64 70 20 82 98 6 50 50
PD
d (mm)
Dh4 (mm)
D1 (mm)
l (mm)
P.C.D (mm)
K (mm)
M (mm)
LA (mm)
LB (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司