1

Aluminum Profile Fittings Extruded Angles Bases-Right-angle Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Aluminum Profile Fittings Extruded Angles Bases-Right-angle Type FYSCA1-62020
Part number FYSCA1-62020
Product selection
Selector Type Type No. D B W Applicable profile Material Surface treatment
1 FYSCA1 Single groove type 62020 5.5 - 14 20 series A6063-T5 Clear anodizing
2 FYSCA1 Single groove type 83030 6.5 - 22 30 series A6063-T5 Clear anodizing
3 FYSCA1 Single groove type 84040 9 - 32 40 series A6063-T5 Clear anodizing
4 FYSCA1 Single groove type 104545 9 - 37 45 series A6063-T5 Clear anodizing
5 FYSCA1 Single groove type 105050 9 - 42 50 series A6063-T5 Clear anodizing
6 FYSCA2 Double groove type 64040 5.5 20 34 20 series A6063-T5 Clear anodizing
7 FYSCA2 Double groove type 86060 6.5 30 52 30 series A6063-T5 Clear anodizing
8 FYSCA2 Double groove type 88080 9 40 72 40 series A6063-T5 Clear anodizing
9 FYSCA2 Double groove type 109090 9 45 82 45 series A6063-T5 Clear anodizing
10 FYSCA2 Double groove type 10100100 9 50 92 50 series A6063-T5 Clear anodizing
Type
Type
No.
D
B
W
Applicable profile
Material
Surface treatment
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司