1

FYHHPSNA Aluminum Alloy Waist Hole Butterfly Hinge

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Aluminum Alloy Waist Hole Butterfly Hinge FYHHPSNA5
Part number FYHHPSNA5
Product selection
Selector Type No. kg N Weight(g) L W K P J S d Through D Countersunk D1 C C1 Z Z1 E
1 FYHHPSNA 5 10 98 22 47 36 11 25 7.5 21 5.5 10 7 10 5.5 11.5 1.5 5
2 FYHHPSNA 6 10 98 32 47 48 8.5 30 8 32 6.5 11 9.5 11 6.5 14 3 5.5
3 FYHHPSNA 8 10 98 47 63 62 13 37 10 42 6.5 11 11.5 11 6.5 16 5 5.5
Type
No.
kg
N
Weight(g)
L
W
K
P
J
S
d Through
D Countersunk
D1
C
C1
Z
Z1
E
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司