1

FYAJSTKS - Adjusting Bolts - Knurled Knobs

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Adjusting Bolts - Knurled Knobs - FYAJSTKS3-10
Part number FYAJSTKS3-10
Material 304 Stainless Steel
Product selection
Selector Part Number M (mm) L (mm) d (mm) T (mm) B (mm) D (mm) A (mm) F (mm)
6 FYAJSTKS3-10 3 10 2.5 7 3 4.5 4 16
56 FYAJSTKS3-15 3 15 2.5 7 3 4.5 4 16
57 FYAJSTKS3-20 3 20 2.5 7 3 4.5 4 16
64 FYAJSTKS4-10 4 10 3.5 7 3 5.5 4 16
65 FYAJSTKS4-15 4 15 3.5 7 3 5.5 4 16
66 FYAJSTKS4-20 4 20 3.5 7 3 5.5 4 16
67 FYAJSTKS4-25 4 25 3.5 7 3 5.5 4 16
68 FYAJSTKS4-30 4 30 3.5 7 3 5.5 4 16
75 FYAJSTKS5-10 5 10 4.5 9 4.6 7.5 6 20
76 FYAJSTKS5-15 5 15 4.5 9 4.6 7.5 6 20
77 FYAJSTKS5-20 5 20 4.5 9 4.6 7.5 6 20
78 FYAJSTKS5-25 5 25 4.5 9 4.6 7.5 6 20
79 FYAJSTKS5-30 5 30 4.5 9 4.6 7.5 6 20
80 FYAJSTKS5-35 5 35 4.5 9 4.6 7.5 6 20
81 FYAJSTKS5-40 5 40 4.5 9 4.6 7.5 6 20
88 FYAJSTKS6-15 6 15 5.5 9 4.6 8.5 6 20
89 FYAJSTKS6-20 6 20 5.5 9 4.6 8.5 6 20
90 FYAJSTKS6-25 6 25 5.5 9 4.6 8.5 6 20
91 FYAJSTKS6-30 6 30 5.5 9 4.6 8.5 6 20
92 FYAJSTKS6-35 6 35 5.5 9 4.6 8.5 6 20
93 FYAJSTKS6-40 6 40 5.5 9 4.6 8.5 6 20
94 FYAJSTKS6-45 6 45 5.5 9 4.6 8.5 6 20
95 FYAJSTKS6-50 6 50 5.5 9 4.6 8.5 6 20
102 FYAJSTKS8-20 8 20 7.5 12 6 11.5 6 20
103 FYAJSTKS8-25 8 25 7.5 12 6 11.5 6 20
104 FYAJSTKS8-30 8 30 7.5 12 6 11.5 6 20
105 FYAJSTKS8-35 8 35 7.5 12 6 11.5 6 20
106 FYAJSTKS8-40 8 40 7.5 12 6 11.5 6 20
107 FYAJSTKS8-45 8 45 7.5 12 6 11.5 6 20
108 FYAJSTKS8-50 8 50 7.5 12 6 11.5 6 20
Part Number
M (mm)
L (mm)
d (mm)
T (mm)
B (mm)
D (mm)
A (mm)
F (mm)
Contact the supplier
Dongguan Forrun Hardware Co., Ltd. An E-Business platform who is focus on machinery and mechanical Parts.
Dongguan Forrun Hardware Co., Ltd.
东莞市凡一五金机电有限公司