ALPSR
By ALPSR

USB Typec Socket Type c Female USB Type c Socket USB Type c Socket Countersunk USB Type c Socket

Manufacturer Dongguan ALPSR Electronic
Description XB-UA065LS65SSD007
Manufacturer Part Number XB-UA065LS65SSD007
Product type USB Typc socket
Rated current 5A
Rated voltage 30V
PIN NO. 6p
Welding temperature 260℃
WITHSTANDING VOLTAGE 500V
INSULATION RESISTANCE 1000MΩ
CONTACT RESISTANCE 30MΩ
Installation method Sinker type
Packing method Bagged
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

ALPSR

ALPSR

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map