Dongguan ALPSR Electronic
By Dongguan ALPSR Electronic

USB Type c jack 24pin USB Type c interface TYPE C 24PIN double row SMT pad up 3.40MM Typec socket USB Typec connector

Manufacturer Dongguan ALPSR Electronic
Description XB-104015892-A
Manufacturer Part Number XB-104015892-A
Product type TYPE C USB Socket
Rated current 0.5A
Rated voltage 30V
PIN NO. 24P
Welding temperature 260℃
WITHSTANDING VOLTAGE 100V
INSULATION RESISTANCE 100MΩ
CONTACT RESISTANCE 40MΩ
OPERATING TEMPERATURE RANGE -55℃to 85℃
Packing method Bagged
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

ALPSR is an electronic technology enterprise specializing in the R & D, production and sales of touch switches, multi-function switches, key switches, microswitches, toggle switches, headphone sockets, DC sockets, USB connectors, etc. its products are widely used in automotive electronics, digital products, communication equipment, audio equipment, household appliances and electronic instruments.

Google Map