Dongguan ALPSR Electronic
By Dongguan ALPSR Electronic

USB 3.0 female horizontal plug-in/USB connector 3.0/USB socket 9PIN/USB female 3.0/USB socket 3.0/USB socket 9PIN

Manufacturer Dongguan ALPSR Electronic
Description XB-104010092
Manufacturer Part Number XB-104010092
Product type USB 3.0 female
Rated current 1A
Rated voltage 100V
PIN NO. 9P
Welding temperature 260℃
WITHSTANDING VOLTAGE 100V
INSULATION RESISTANCE 100MΩ
CONTACT RESISTANCE 50MΩ
Installation method Horizontal SMD
Packing method Bagged
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

ALPSR is an electronic technology enterprise specializing in the R & D, production and sales of touch switches, multi-function switches, key switches, microswitches, toggle switches, headphone sockets, DC sockets, USB connectors, etc. its products are widely used in automotive electronics, digital products, communication equipment, audio equipment, household appliances and electronic instruments.

Google Map