Dongguan ALPSR Electronic
By Dongguan ALPSR Electronic

DC socket band positioning post center pin Φ 1.6 / 12.0 * 6.1 * 6.35mm DC electrical outlet 5pin DC electrical outlet DC parent site DC outlet DC outlet connector

Manufacturer Dongguan ALPSR Electronic
Description XB-DCJR0027-F04A5BR-A
Manufacturer Part Number XB-DCJR0027-F04A5BR-A
Product type DC PHONEJACK
Rated current 1A
Rated voltage 24V
CENTER PIN Φ1.6
Insertion/Extraction Force 3-30N
WITHSTANDING VOLTAGE 500V
INSULATION RESISTANCE 100MΩ
CONTACT RESISTANCE 30MΩ
Installation method Horizontal SMT
Packing method Taping
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

ALPSR is an electronic technology enterprise specializing in the R & D, production and sales of touch switches, multi-function switches, key switches, microswitches, toggle switches, headphone sockets, DC sockets, USB connectors, etc. its products are widely used in automotive electronics, digital products, communication equipment, audio equipment, household appliances and electronic instruments.

Google Map