Standard ejector pin - Form A

Manufacturer DMS
Standard DIN 1530
Description Standard ejector pin - Form A - AP - Ø2 x 160 mm
Part number AP - 2 x 160
Product selection
Selector Ejector Ø (mm) Length (mm) Head Ø (mm) Head height (mm) Note
1 2 160 4 2
2 2 250 4 2 Custom Order
3 2 400 4 2 Custom Order
4 2 630 4 2 Custom Order
5 3 160 6 3
6 3 250 6 3 Custom Order
7 3 400 6 3 Custom Order
8 3 630 6 3 Custom Order
9 4 160 8 3
10 4 250 8 3
11 4 400 8 3 Custom Order
12 4 630 8 3 Custom Order
13 5 160 10 3
14 5 250 10 3
15 5 400 10 3 Custom Order
16 5 630 10 3 Custom Order
17 6 160 12 5
18 6 250 12 5
19 6 400 12 5
20 6 630 12 5 Custom Order
21 8 160 14 5
22 8 250 14 5
23 8 400 14 5
24 8 630 14 5 Custom Order
25 10 160 16 5
26 10 250 16 5
27 10 400 16 5
28 10 630 16 5 Custom Order
29 12 160 20 7
30 12 250 20 7
31 12 400 20 7
32 12 630 20 7 Custom Order
33 14 160 22 7 Custom Order
34 14 250 22 7
35 14 400 22 7 Custom Order
36 14 630 22 7 Custom Order
37 16 160 22 7 Custom Order
38 16 250 22 7
39 16 400 22 7
40 16 630 22 7 Custom Order
41 18 160 26 7 Custom Order
42 18 250 26 7
43 18 400 26 7 Custom Order
44 18 630 26 7 Custom Order
45 20 160 26 8 Custom Order
46 20 250 26 8
47 20 400 26 8
48 20 630 26 8 Custom Order
49 25 160 32 10 Custom Order
50 25 250 32 10
51 25 400 32 10
52 25 630 32 10 Custom Order
Ejector Ø (mm)
Length (mm)
Head Ø (mm)
Head height (mm)
Note
Documentation
Contact the supplier
DMS Manufacturer of moulding and pressing elements
DMS (UK)