Sprue injector SBF

Manufacturer DMS
Description Sprue injector SBF - Ø12 x 22 mm - bore Ø2.5 - 2° of inclination
Part number SBF - 12 22 22
Product selection
Selector Shanck Ø (mm) Head Ø (mm) Head height (mm) Shanck length (mm) Bore Ø (mm) Degree of inclination (°)
1 12 28 13 22 2.5 2
2 12 28 13 27 2.5 2
3 12 28 13 36 2.5 2
4 12 28 13 46 2.5 2
5 12 28 13 22 3.5 2
6 12 28 13 27 3.5 2
7 12 28 13 36 3.5 2
8 12 28 13 46 3.5 2
9 12 28 13 56 3.5 2
10 18 38 17 27 3 2
11 18 38 17 36 3 2
12 18 38 17 46 3 2
13 18 38 17 56 3 2
14 18 38 17 76 3 2
15 18 38 17 96 3 2
16 18 38 17 116 3 2
17 18 38 17 36 3 3
18 18 38 17 46 3 3
19 18 38 17 56 3 3
20 18 38 17 76 3 3
21 18 38 17 27 4 2
22 18 38 17 36 4 2
23 18 38 17 46 4 2
24 18 38 17 56 4 2
25 18 38 17 76 4 2
26 18 38 17 96 4 2
27 18 38 17 116 4 2
28 18 38 17 36 4 3
29 18 38 17 46 4 3
30 18 38 17 56 4 3
31 18 38 17 76 4 3
32 24 48 23 46 4.5 3
33 24 48 23 56 4.5 3
34 24 48 23 76 4.5 3
35 24 48 23 96 4.5 3
36 24 48 23 116 4.5 3
37 24 48 23 136 4.5 3
38 24 48 23 46 6.5 3
39 24 48 23 56 6.5 3
40 24 48 23 76 6.5 3
Shanck Ø (mm)
Head Ø (mm)
Head height (mm)
Shanck length (mm)
Bore Ø (mm)
Degree of inclination (°)
Documentation
Contact the supplier
DMS Manufacturer of moulding and pressing elements
DMS (UK)