Nitrided ejector sleeve

Manufacturer DMS
Standard DIN 16756, ISO 8405
Description Nitrided ejector sleeve Ø3 x 1.5 x 75 mm
Part number SN - 3 x 1.5 x 75
Product selection
Selector Outer Ø (mm) Inner Ø (mm) Length (mm) Head Ø (mm) Note
1 3 1.5 75 6 Custom Order
2 3 1.5 100 6 Custom Order
3 3 1.5 125 6 Custom Order
4 3 1.5 150 6 Custom Order
5 3 1.5 175 6 Custom Order
6 3 1.5 200 6 Custom Order
7 3 1.5 225 6 Custom Order
8 3 1.5 250 6 Custom Order
9 4 2 75 8
10 4 2 100 8
11 4 2 125 8
12 4 2 150 8
13 4 2 175 8 Custom Order
14 4 2 200 8 Custom Order
15 4 2 225 8 Custom Order
16 4 2 250 8 Custom Order
17 4 2.2 75 8
18 4 2.2 100 8
19 4 2.2 125 8
20 4 2.2 150 8
21 4 2.2 175 8 Custom Order
22 4 2.2 200 8 Custom Order
23 4 2.2 225 8 Custom Order
24 4 2.2 250 8 Custom Order
25 5 2.5 75 10
26 5 2.5 100 10
27 5 2.5 125 10
28 5 2.5 150 10
29 5 2.5 175 10 Custom Order
30 5 2.5 200 10 Custom Order
31 5 2.5 225 10 Custom Order
32 5 2.5 250 10 Custom Order
33 5 2.7 75 10
34 5 2.7 100 10
35 5 2.7 125 10
36 5 2.7 150 10
37 5 2.7 175 10 Custom Order
38 5 2.7 200 10 Custom Order
39 5 2.7 225 10 Custom Order
40 5 2.7 250 10 Custom Order
41 5 3 75 10
42 5 3 100 10
43 5 3 125 10
44 5 3 150 10
45 5 3 175 10
46 5 3 200 10 Custom Order
47 5 3 225 10 Custom Order
48 5 3 250 10 Custom Order
49 5 3.2 75 10
50 5 3.2 100 10
51 5 3.2 125 10
52 5 3.2 150 10
53 5 3.2 175 10
54 5 3.2 200 10 Custom Order
55 5 3.2 225 10 Custom Order
56 5 3.2 250 10 Custom Order
57 6 3 75 12
58 6 3 100 12
59 6 3 125 12
60 6 3 150 12 Custom Order
61 6 3 175 12 Custom Order
62 6 3 200 12 Custom Order
63 6 3 225 12 Custom Order
64 6 3 250 12 Custom Order
65 6 3.5 75 12
66 6 3.5 100 12
67 6 3.5 125 12
68 6 3.5 150 12
69 6 3.5 175 12
70 6 3.5 200 12 Custom Order
71 6 3.5 225 12 Custom Order
72 6 3.5 250 12 Custom Order
73 6 3.7 75 12
74 6 3.7 100 12
75 6 3.7 125 12
76 6 3.7 150 12
77 6 3.7 175 12 Custom Order
78 6 3.7 200 12 Custom Order
79 6 3.7 225 12 Custom Order
80 6 3.7 250 12 Custom Order
81 6 4 75 12
82 6 4 100 12
83 6 4 125 12
84 6 4 150 12
85 6 4 175 12
86 6 4 200 12
87 6 4 225 12 Custom Order
88 6 4 250 12 Custom Order
89 6 4.2 75 12
90 6 4.2 100 12
91 6 4.2 125 12
92 6 4.2 150 12
93 6 4.2 175 12
94 6 4.2 200 12 Custom Order
95 6 4.2 225 12 Custom Order
96 8 4 75 14
97 8 4 100 14
98 8 4 125 14
99 8 4 150 14
100 8 4 175 14 Custom Order
101 8 4 200 14 Custom Order
102 8 4 225 14 Custom Order
103 8 4 250 14 Custom Order
104 8 4.2 75 14
105 8 4.2 100 14
106 8 4.2 125 14
107 8 4.2 150 14
108 8 4.2 175 14
109 8 4.2 200 14
110 8 4.2 225 14 Custom Order
111 8 4.2 250 14 Custom Order
112 8 5 75 14
113 8 5 100 14
114 8 5 125 14
115 8 5 150 14
116 8 5 175 14
117 8 5 200 14
118 8 5 225 14
119 8 5 250 14 Custom Order
120 8 5.2 75 14
121 8 5.2 100 14
122 8 5.2 125 14
123 8 5.2 150 14
124 8 5.2 175 14
125 8 5.2 200 14
126 8 5.2 225 14
127 8 5.2 250 14 Custom Order
128 10 6 75 16
129 10 6 100 16
130 10 6 125 16
131 10 6 150 16
132 10 6 175 16
133 10 6 200 16
134 10 6 225 16
135 10 6 250 16 Custom Order
136 10 6.2 75 16
137 10 6.2 100 16
138 10 6.2 125 16
139 10 6.2 150 16
140 10 6.2 175 16
141 10 6.2 200 16
142 10 6.2 225 16
143 10 6.2 250 16 Custom Order
144 12 8 75 20
145 12 8 100 20
146 12 8 125 20
147 12 8 150 20
148 12 8 175 20
149 12 8 200 20
150 12 8 225 20
151 12 8 250 20
152 12 8.2 75 20
153 12 8.2 100 20
154 12 8.2 125 20
155 12 8.2 150 20
156 12 8.2 175 20
157 12 8.2 200 20
158 12 8.2 225 20
159 12 8.2 250 20
160 14 10 75 22 Custom Order
161 14 10 100 22
162 14 10 125 22
163 14 10 150 22
164 14 10 175 22
165 14 10 200 22
166 14 10 225 22
167 14 10 250 22
168 14 10.2 75 22 Custom Order
169 14 10.2 100 22
170 14 10.2 125 22
171 14 10.2 150 22
172 14 10.2 175 22
173 14 10.2 200 22
174 14 10.2 225 22 Custom Order
175 14 10.2 250 22
176 16 12 75 22 Custom Order
177 16 12 100 22
178 16 12 125 22
179 16 12 150 22
180 16 12 175 22
181 16 12 200 22
182 16 12 225 22
183 16 12 250 22
Outer Ø (mm)
Inner Ø (mm)
Length (mm)
Head Ø (mm)
Note
Documentation
Contact the supplier
DMS Manufacturer of moulding and pressing elements
DMS (UK)
Users Who Downloaded This Product Also Downloaded
Page