Headed guide bush with centralising spigot

Manufacturer DMS
Description Headed guide bush with centralising spigot Ø9 x 16 mm
Part number SGB - 9 x 16
Product selection
Selector Mold base Bore Ø (mm) Bush Ø (mm) Length (mm) Head Ø (mm)
1 95x95 - 100x156 9 14 16 16
2 95x95 - 100x156 9 14 20 16
3 95x95 - 100x156 9 14 26 16
4 95x95 - 100x156 9 14 36 16
5 95x95 - 100x156 9 14 46 16
6 95x95 - 100x156 9 14 56 16
7 95x95 - 100x156 10 14 16 16
8 95x95 - 100x156 10 14 20 16
9 95x95 - 100x156 10 14 26 16
10 95x95 - 100x156 10 14 36 16
11 95x95 - 100x156 10 14 46 16
12 95x95 - 100x156 10 14 56 16
13 125x125 - 156x296 14 20 16 25
14 125x125 - 156x296 14 20 20 25
15 125x125 - 156x296 14 20 26 25
16 125x125 - 156x296 14 20 36 25
17 125x125 - 156x296 14 20 46 25
18 125x125 - 156x296 14 20 56 25
19 125x125 - 156x296 14 20 66 25
20 125x125 - 156x296 14 20 76 25
21 125x125 - 156x296 15 20 16 25
22 125x125 - 156x296 15 20 20 25
23 125x125 - 156x296 15 20 26 25
24 125x125 - 156x296 15 20 36 25
25 125x125 - 156x296 15 20 46 25
26 125x125 - 156x296 15 20 56 25
27 125x125 - 156x296 15 20 66 25
28 125x125 - 156x296 15 20 76 25
29 196x196 - 196x246 18 26 16 31
30 196x196 - 196x246 18 26 20 31
31 196x196 - 196x246 18 26 26 31
32 196x196 - 196x246 18 26 36 31
33 196x196 - 196x246 18 26 46 31
34 196x196 - 196x246 18 26 56 31
35 196x196 - 196x246 18 26 66 31
36 196x196 - 196x246 18 26 76 31
37 196x196 - 196x246 18 26 96 31
38 196x196 - 196x246 20 26 16 31
39 196x196 - 196x246 20 26 20 31
40 196x196 - 196x246 20 26 26 31
41 196x196 - 196x246 20 26 36 31
42 196x196 - 196x246 20 26 46 31
43 196x196 - 196x246 20 26 56 31
44 196x196 - 196x246 20 26 66 31
45 196x196 - 196x246 20 26 76 31
46 196x196 - 196x246 20 26 96 31
47 196x296 - 346x346 22 30 16 35
48 196x296 - 346x346 22 30 20 35
49 196x296 - 346x346 22 30 26 35
50 196x296 - 346x346 22 30 36 35
51 196x296 - 346x346 22 30 46 35
52 196x296 - 346x346 22 30 56 35
53 196x296 - 346x346 22 30 66 35
54 196x296 - 346x346 22 30 76 35
55 196x296 - 346x346 22 30 96 35
56 196x296 - 346x346 22 30 116 35
57 196x296 - 346x346 24 30 16 35
58 196x296 - 346x346 24 30 20 35
59 196x296 - 346x346 24 30 26 35
60 196x296 - 346x346 24 30 36 35
61 196x296 - 346x346 24 30 46 35
62 196x296 - 346x346 24 30 56 35
63 196x296 - 346x346 24 30 66 35
64 196x296 - 346x346 24 30 76 35
65 196x296 - 346x346 24 30 96 35
66 196x296 - 346x346 24 30 116 35
67 346x396 - 596x996 30 42 26 47
68 346x396 - 596x996 30 42 36 47
69 346x396 - 596x996 30 42 46 47
70 346x396 - 596x996 30 42 56 47
71 346x396 - 596x996 30 42 66 47
72 346x396 - 596x996 30 42 76 47
73 346x396 - 596x996 30 42 96 47
74 346x396 - 596x996 30 42 116 47
75 346x396 - 596x996 30 42 136 47
76 346x396 - 596x996 32 42 26 47
77 346x396 - 596x996 32 42 36 47
78 346x396 - 596x996 32 42 46 47
79 346x396 - 596x996 32 42 56 47
80 346x396 - 596x996 32 42 66 47
81 346x396 - 596x996 32 42 76 47
82 346x396 - 596x996 32 42 96 47
83 346x396 - 596x996 32 42 116 47
84 346x396 - 596x996 32 42 136 47
85 696x696 - 796x1296 40 52 56 56
86 696x696 - 796x1296 40 52 66 56
87 696x696 - 796x1296 40 52 76 56
88 696x696 - 796x1296 40 52 96 56
89 696x696 - 796x1296 40 52 116 56
90 696x696 - 796x1296 40 52 136 56
91 696x696 - 796x1296 42 52 56 56
92 696x696 - 796x1296 42 52 66 56
93 696x696 - 796x1296 42 52 76 56
94 696x696 - 796x1296 42 52 96 56
95 696x696 - 796x1296 42 52 116 56
96 696x696 - 796x1296 42 52 136 56
Mold base
Bore Ø (mm)
Bush Ø (mm)
Length (mm)
Head Ø (mm)
Contact the supplier
DMS Manufacturer of moulding and pressing elements
DMS (UK)
Users Who Downloaded This Product Also Downloaded
Page