Hardened ejector pin - Form A

Manufacturer DMS
Standard ISO 6751, DIN 1530
Description Hardened ejector pin - Form A - AH - Ø1.5 x 40 mm
Part number AH - 1.5 x 40
Product selection
Selector Ejector Ø (mm) Length (mm) Head Ø (mm) Head height (mm) Note
1 1.5 40 3 1.5 Custom Order
2 1.5 63 3 1.5 Custom Order
3 1.5 80 3 1.5 Custom Order
4 1.5 100 3 1.5
5 1.5 125 3 1.5
6 1.5 160 3 1.5
7 1.5 200 3 1.5
8 1.5 250 3 1.5
9 1.5 315 3 1.5 Custom Order
10 1.5 400 3 1.5 Custom Order
11 1.6 40 3 1.5 Custom Order
12 1.6 63 3 1.5 Custom Order
13 1.6 80 3 1.5 Custom Order
14 1.6 100 3 1.5
15 1.6 125 3 1.5
16 1.6 160 3 1.5
17 1.6 200 3 1.5
18 1.6 250 3 1.5 Custom Order
19 1.6 315 3 1.5 Custom Order
20 1.6 400 3 1.5 Custom Order
21 2 40 4 2
22 2 63 4 2
23 2 80 4 2
24 2 100 4 2
25 2 125 4 2
26 2 160 4 2
27 2 200 4 2
28 2 250 4 2
29 2 315 4 2 Custom Order
30 2 400 4 2 Custom Order
31 2.2 40 4 2 Custom Order
32 2.2 63 4 2 Custom Order
33 2.2 80 4 2 Custom Order
34 2.2 100 4 2
35 2.2 125 4 2
36 2.2 160 4 2
37 2.2 200 4 2
38 2.2 250 4 2 Custom Order
39 2.2 315 4 2 Custom Order
40 2.2 400 4 2 Custom Order
41 2.5 40 5 2 Custom Order
42 2.5 63 5 2 Custom Order
43 2.5 80 5 2 Custom Order
44 2.5 100 5 2
45 2.5 125 5 2
46 2.5 160 5 2
47 2.5 200 5 2
48 2.5 250 5 2
49 2.5 315 5 2 Custom Order
50 2.5 400 5 2 Custom Order
51 2.7 40 5 2 Custom Order
52 2.7 63 5 2 Custom Order
53 2.7 80 5 2 Custom Order
54 2.7 100 5 2
55 2.7 125 5 2
56 2.7 160 5 2
57 2.7 200 5 2
58 2.7 250 5 2 Custom Order
59 2.7 315 5 2 Custom Order
60 2.7 400 5 2
61 3 40 6 3
62 3 63 6 3
63 3 80 6 3
64 3 100 6 3
65 3 125 6 3
66 3 160 6 3
67 3 200 6 3
68 3 250 6 3
69 3 315 6 3
70 3 400 6 3
71 3.2 40 6 3 Custom Order
72 3.2 63 6 3 Custom Order
73 3.2 80 6 3 Custom Order
74 3.2 100 6 3
75 3.2 125 6 3
76 3.2 160 6 3
77 3.2 200 6 3
78 3.2 250 6 3
79 3.2 315 6 3 Custom Order
80 3.2 400 6 3 Custom Order
81 3.5 40 7 3 Custom Order
82 3.5 63 7 3 Custom Order
83 3.5 80 7 3 Custom Order
84 3.5 100 7 3
85 3.5 125 7 3
86 3.5 160 7 3
87 3.5 200 7 3
88 3.5 250 7 3
89 3.5 315 7 3
90 3.5 400 7 3
91 3.7 40 7 3 Custom Order
92 3.7 63 7 3 Custom Order
93 3.7 80 7 3 Custom Order
94 3.7 100 7 3
95 3.7 125 7 3
96 3.7 160 7 3
97 3.7 200 7 3
98 3.7 250 7 3
99 3.7 315 7 3 Custom Order
100 3.7 400 7 3 Custom Order
101 4 40 8 3
102 4 63 8 3
103 4 80 8 3
104 4 100 8 3
105 4 125 8 3
106 4 160 8 3
107 4 200 8 3
108 4 250 8 3
109 4 315 8 3
110 4 400 8 3
111 4.2 40 8 3 Custom Order
112 4.2 63 8 3 Custom Order
113 4.2 80 8 3 Custom Order
114 4.2 100 8 3
115 4.2 125 8 3
116 4.2 160 8 3
117 4.2 200 8 3
118 4.2 250 8 3
119 4.2 315 8 3
120 4.2 400 8 3
121 4.5 40 8 3 Custom Order
122 4.5 63 8 3 Custom Order
123 4.5 80 8 3 Custom Order
124 4.5 100 8 3
125 4.5 125 8 3
126 4.5 160 8 3
127 4.5 200 8 3
128 4.5 250 8 3
129 4.5 315 8 3 Custom Order
130 4.5 400 8 3 Custom Order
131 4.7 40 8 3 Custom Order
132 4.7 63 8 3 Custom Order
133 4.7 80 8 3 Custom Order
134 4.7 100 8 3
135 4.7 125 8 3 Custom Order
136 4.7 160 8 3 Custom Order
137 4.7 200 8 3
138 4.7 250 8 3 Custom Order
139 4.7 315 8 3 Custom Order
140 4.7 400 8 3 Custom Order
141 5 40 10 3
142 5 63 10 3
143 5 80 10 3
144 5 100 10 3
145 5 125 10 3
146 5 160 10 3
147 5 200 10 3
148 5 250 10 3
149 5 315 10 3
150 5 400 10 3
151 5.2 40 10 3 Custom Order
152 5.2 63 10 3 Custom Order
153 5.2 80 10 3 Custom Order
154 5.2 100 10 3
155 5.2 125 10 3
156 5.2 160 10 3
157 5.2 200 10 3
158 5.2 250 10 3
159 5.2 315 10 3
160 5.2 400 10 3
161 5.5 40 10 3 Custom Order
162 5.5 63 10 3 Custom Order
163 5.5 80 10 3 Custom Order
164 5.5 100 10 3
165 5.5 125 10 3
166 5.5 160 10 3
167 5.5 200 10 3
168 5.5 250 10 3
169 5.5 315 10 3
170 5.5 400 10 3 Custom Order
171 6 40 12 5
172 6 63 12 5
173 6 80 12 5
174 6 100 12 5
175 6 125 12 5
176 6 160 12 5
177 6 200 12 5
178 6 250 12 5
179 6 315 12 5
180 6 400 12 5
181 6.2 40 12 5 Custom Order
182 6.2 63 12 5 Custom Order
183 6.2 80 12 5 Custom Order
184 6.2 100 12 5
185 6.2 125 12 5
186 6.2 160 12 5
187 6.2 200 12 5
188 6.2 250 12 5
189 6.2 315 12 5
190 6.2 400 12 5
191 6.5 40 12 5 Custom Order
192 6.5 63 12 5 Custom Order
193 6.5 80 12 5 Custom Order
194 6.5 100 12 5
195 6.5 125 12 5
196 6.5 160 12 5
197 6.5 200 12 5
198 6.5 250 12 5
199 6.5 315 12 5 Custom Order
200 6.5 400 12 5
201 7 40 12 5 Custom Order
202 7 63 12 5 Custom Order
203 7 80 12 5 Custom Order
204 7 100 12 5
205 7 125 12 5
206 7 160 12 5
207 7 200 12 5
208 7 250 12 5
209 7 315 12 5
210 7 400 12 5
211 8 40 14 5 Custom Order
212 8 63 14 5
213 8 80 14 5
214 8 100 14 5
215 8 125 14 5
216 8 160 14 5
217 8 200 14 5
218 8 250 14 5
219 8 315 14 5
220 8 400 14 5
221 8.2 40 14 5 Custom Order
222 8.2 63 14 5
223 8.2 80 14 5
224 8.2 100 14 5
225 8.2 125 14 5
226 8.2 160 14 5
227 8.2 200 14 5
228 8.2 250 14 5
229 8.2 315 14 5
230 8.2 400 14 5
231 8.5 40 14 5 Custom Order
232 8.5 63 14 5 Custom Order
233 8.5 80 14 5 Custom Order
234 8.5 100 14 5
235 8.5 125 14 5 Custom Order
236 8.5 160 14 5
237 8.5 200 14 5
238 8.5 250 14 5
239 8.5 315 14 5
240 8.5 400 14 5 Custom Order
241 9 40 14 5 Custom Order
242 9 63 14 5 Custom Order
243 9 80 14 5 Custom Order
244 9 100 14 5
245 9 125 14 5
246 9 160 14 5
247 9 200 14 5
248 9 250 14 5
249 9 315 14 5
250 9 400 14 5 Custom Order
251 10 40 16 5 Custom Order
252 10 63 16 5 Custom Order
253 10 80 16 5
254 10 100 16 5
255 10 125 16 5
256 10 160 16 5
257 10 200 16 5
258 10 250 16 5
259 10 315 16 5
260 10 400 16 5
261 10.2 40 16 5 Custom Order
262 10.2 63 16 5 Custom Order
263 10.2 80 16 5 Custom Order
264 10.2 100 16 5 Custom Order
265 10.2 125 16 5
266 10.2 160 16 5
267 10.2 200 16 5
268 10.2 250 16 5
269 10.2 315 16 5
270 10.2 400 16 5
271 10.5 40 16 5 Custom Order
272 10.5 63 16 5 Custom Order
273 10.5 80 16 5 Custom Order
274 10.5 100 16 5
275 10.5 125 16 5
276 10.5 160 16 5 Custom Order
277 10.5 200 16 5
278 10.5 250 16 5 Custom Order
279 10.5 315 16 5
280 10.5 400 16 5
281 11 40 16 5 Custom Order
282 11 63 16 5 Custom Order
283 11 80 16 5 Custom Order
284 11 100 16 5 Custom Order
285 11 125 16 5 Custom Order
286 11 160 16 5
287 11 200 16 5
288 11 250 16 5
289 11 315 16 5
290 11 400 16 5 Custom Order
291 12 40 20 7 Custom Order
292 12 63 20 7 Custom Order
293 12 80 20 7
294 12 100 20 7
295 12 125 20 7
296 12 160 20 7
297 12 200 20 7
298 12 250 20 7
299 12 315 20 7
300 12 400 20 7
301 12.2 40 20 7 Custom Order
302 12.2 63 20 7 Custom Order
303 12.2 80 20 7 Custom Order
304 12.2 100 20 7 Custom Order
305 12.2 125 20 7 Custom Order
306 12.2 160 20 7
307 12.2 200 20 7
308 12.2 250 20 7
309 12.2 315 20 7
310 12.2 400 20 7 Custom Order
311 12.5 40 20 7 Custom Order
312 12.5 63 20 7 Custom Order
313 12.5 80 20 7 Custom Order
314 12.5 100 20 7 Custom Order
315 12.5 125 20 7 Custom Order
316 12.5 160 20 7
317 12.5 200 20 7
318 12.5 250 20 7
319 12.5 315 20 7 Custom Order
320 12.5 400 20 7 Custom Order
321 14 40 22 7 Custom Order
322 14 63 22 7 Custom Order
323 14 80 22 7 Custom Order
324 14 100 22 7
325 14 125 22 7
326 14 160 22 7
327 14 200 22 7
328 14 250 22 7
329 14 315 22 7
330 14 400 22 7
331 16 40 22 7 Custom Order
332 16 63 22 7 Custom Order
333 16 80 22 7 Custom Order
334 16 100 22 7
335 16 125 22 7
336 16 160 22 7
337 16 200 22 7
338 16 250 22 7
339 16 315 22 7
340 16 400 22 7
341 18 40 24 7 Custom Order
342 18 63 24 7 Custom Order
343 18 80 24 7 Custom Order
344 18 100 24 7 Custom Order
345 18 125 24 7 Custom Order
346 18 160 24 7
347 18 200 24 7
348 18 250 24 7
349 18 315 24 7
350 18 400 24 7
351 20 40 26 8 Custom Order
352 20 63 26 8 Custom Order
353 20 80 26 8 Custom Order
354 20 100 26 8 Custom Order
355 20 125 26 8 Custom Order
356 20 160 26 8
357 20 200 26 8
358 20 250 26 8
359 20 315 26 8
360 20 400 26 8
Ejector Ø (mm)
Length (mm)
Head Ø (mm)
Head height (mm)
Note
Documentation
Contact the supplier
DMS Manufacturer of moulding and pressing elements
DMS (UK)