DMS
By DMS


Hardened ejector pin flat - Form F

Manufacturer DMS
Standard ISO 8693, DIN 1530
Description Hardened blade ejector - Form F - FH - 11.5 x 2.5 x 100 mm
Part number FH - 11.5 x 2.5 x 100
CAD models
Share

Product selection

Index Selector Ejector Ø (mm) Blade height (mm) Blade thickness (mm) Ejector length (mm) Note
1 1 4 3.5 0.8 63
2 2 4 3.5 0.8 80
3 3 4 3.5 0.8 100
4 4 4 3.5 0.8 125
5 5 4 3.5 0.8 160
6 6 4 3.5 0.8 200 Custom Order
7 7 4 3.5 0.8 250 Custom Order
8 8 4 3.5 0.8 315 Custom Order
9 9 4 3.5 0.8 400 Custom Order
10 10 4 3.5 0.8 600 Custom Order
11 11 4 3.5 1 63
12 12 4 3.5 1 80
13 13 4 3.5 1 100
14 14 4 3.5 1 125
15 15 4 3.5 1 160
16 16 4 3.5 1 200
17 17 4 3.5 1 250
18 18 4 3.5 1 315 Custom Order
19 19 4 3.5 1 400 Custom Order
20 20 4 3.5 1 600 Custom Order
21 21 4 3.5 1.2 63 Custom Order
22 22 4 3.5 1.2 80
23 23 4 3.5 1.2 100
24 24 4 3.5 1.2 125
25 25 4 3.5 1.2 160
26 26 4 3.5 1.2 200
27 27 4 3.5 1.2 250 Custom Order
28 28 4 3.5 1.2 315 Custom Order
29 29 4 3.5 1.2 400 Custom Order
30 30 4 3.5 1.2 600 Custom Order
31 31 4.2 3.8 0.8 63
32 32 4.2 3.8 0.8 80
33 33 4.2 3.8 0.8 100
34 34 4.2 3.8 0.8 125
35 35 4.2 3.8 0.8 160
36 36 4.2 3.8 0.8 200 Custom Order
37 37 4.2 3.8 0.8 250 Custom Order
38 38 4.2 3.8 0.8 315 Custom Order
39 39 4.2 3.8 0.8 400 Custom Order
40 40 4.2 3.8 0.8 600 Custom Order
41 41 4.2 3.8 1 63
42 42 4.2 3.8 1 80
43 43 4.2 3.8 1 100
44 44 4.2 3.8 1 125
45 45 4.2 3.8 1 160
46 46 4.2 3.8 1 200 Custom Order
47 47 4.2 3.8 1 250 Custom Order
48 48 4.2 3.8 1 315 Custom Order
49 49 4.2 3.8 1 400 Custom Order
50 50 4.2 3.8 1 600 Custom Order
51 51 4.2 3.8 1.2 63 Custom Order
52 52 4.2 3.8 1.2 80
53 53 4.2 3.8 1.2 100
54 54 4.2 3.8 1.2 125
55 55 4.2 3.8 1.2 160
56 56 4.2 3.8 1.2 200
57 57 4.2 3.8 1.2 250 Custom Order
58 58 4.2 3.8 1.2 315 Custom Order
59 59 4.2 3.8 1.2 400 Custom Order
60 60 4.2 3.8 1.2 600 Custom Order
61 61 5 4.5 1 63
62 62 5 4.5 1 80
63 63 5 4.5 1 100
64 64 5 4.5 1 125
65 65 5 4.5 1 160
66 66 5 4.5 1 200
67 67 5 4.5 1 250 Custom Order
68 68 5 4.5 1 315 Custom Order
69 69 5 4.5 1 400 Custom Order
70 70 5 4.5 1 600 Custom Order
71 71 5 4.5 1.2 63 Custom Order
72 72 5 4.5 1.2 80
73 73 5 4.5 1.2 100
74 74 5 4.5 1.2 125
75 75 5 4.5 1.2 160
76 76 5 4.5 1.2 200
77 77 5 4.5 1.2 250 Custom Order
78 78 5 4.5 1.2 315 Custom Order
79 79 5 4.5 1.2 400 Custom Order
80 80 5 4.5 1.2 600 Custom Order
81 81 5 4.5 1.5 63 Custom Order
82 82 5 4.5 1.5 80
83 83 5 4.5 1.5 100
84 84 5 4.5 1.5 125
85 85 5 4.5 1.5 160
86 86 5 4.5 1.5 200
87 87 5 4.5 1.5 250 Custom Order
88 88 5 4.5 1.5 315 Custom Order
89 89 5 4.5 1.5 400 Custom Order
90 90 5 4.5 1.5 600 Custom Order
91 91 6 5.5 1 63 Custom Order
92 92 6 5.5 1 80
93 93 6 5.5 1 100
94 94 6 5.5 1 125
95 95 6 5.5 1 160
96 96 6 5.5 1 200
97 97 6 5.5 1 250 Custom Order
98 98 6 5.5 1 315 Custom Order
99 99 6 5.5 1 400 Custom Order
100 100 6 5.5 1 600 Custom Order
101 101 6 5.5 1.2 63 Custom Order
102 102 6 5.5 1.2 80
103 103 6 5.5 1.2 100
104 104 6 5.5 1.2 125
105 105 6 5.5 1.2 160
106 106 6 5.5 1.2 200
107 107 6 5.5 1.2 250
108 108 6 5.5 1.2 315 Custom Order
109 109 6 5.5 1.2 400 Custom Order
110 110 6 5.5 1.2 600 Custom Order
111 111 6 5.5 1.5 63 Custom Order
112 112 6 5.5 1.5 80
113 113 6 5.5 1.5 100
114 114 6 5.5 1.5 125
115 115 6 5.5 1.5 160
116 116 6 5.5 1.5 200
117 117 6 5.5 1.5 250
118 118 6 5.5 1.5 315 Custom Order
119 119 6 5.5 1.5 400 Custom Order
120 120 6 5.5 1.5 600 Custom Order
121 121 6 5.5 2 63 Custom Order
122 122 6 5.5 2 80
123 123 6 5.5 2 100
124 124 6 5.5 2 125
125 125 6 5.5 2 160
126 126 6 5.5 2 200
127 127 6 5.5 2 250
128 128 6 5.5 2 315 Custom Order
129 129 6 5.5 2 400 Custom Order
130 130 6 5.5 2 600 Custom Order
131 131 8 7.5 1 63 Custom Order
132 132 8 7.5 1 80 Custom Order
133 133 8 7.5 1 100 Custom Order
134 134 8 7.5 1 125
135 135 8 7.5 1 160
136 136 8 7.5 1 200 Custom Order
137 137 8 7.5 1 250 Custom Order
138 138 8 7.5 1 315 Custom Order
139 139 8 7.5 1 400 Custom Order
140 140 8 7.5 1 600 Custom Order
141 141 8 7.5 1.2 63 Custom Order
142 142 8 7.5 1.2 80 Custom Order
143 143 8 7.5 1.2 100
144 144 8 7.5 1.2 125
145 145 8 7.5 1.2 160
146 146 8 7.5 1.2 200
147 147 8 7.5 1.2 250
148 148 8 7.5 1.2 315 Custom Order
149 149 8 7.5 1.2 400 Custom Order
150 150 8 7.5 1.2 600 Custom Order
151 151 8 7.5 1.5 63 Custom Order
152 152 8 7.5 1.5 80 Custom Order
153 153 8 7.5 1.5 100
154 154 8 7.5 1.5 125
155 155 8 7.5 1.5 160
156 156 8 7.5 1.5 200
157 157 8 7.5 1.5 250
158 158 8 7.5 1.5 315
159 159 8 7.5 1.5 400 Custom Order
160 160 8 7.5 1.5 600 Custom Order
161 161 8 7.5 2 63 Custom Order
162 162 8 7.5 2 80 Custom Order
163 163 8 7.5 2 100
164 164 8 7.5 2 125
165 165 8 7.5 2 160
166 166 8 7.5 2 200
167 167 8 7.5 2 250
168 168 8 7.5 2 315
169 169 8 7.5 2 400 Custom Order
170 170 8 7.5 2 600 Custom Order
171 171 10 9.5 1.2 63 Custom Order
172 172 10 9.5 1.2 80 Custom Order
173 173 10 9.5 1.2 100 Custom Order
174 174 10 9.5 1.2 125 Custom Order
175 175 10 9.5 1.2 160
176 176 10 9.5 1.2 200
177 177 10 9.5 1.2 250 Custom Order
178 178 10 9.5 1.2 315 Custom Order
179 179 10 9.5 1.2 400 Custom Order
180 180 10 9.5 1.2 600 Custom Order
181 181 10 9.5 1.5 63 Custom Order
182 182 10 9.5 1.5 80 Custom Order
183 183 10 9.5 1.5 100 Custom Order
184 184 10 9.5 1.5 125 Custom Order
185 185 10 9.5 1.5 160
186 186 10 9.5 1.5 200
187 187 10 9.5 1.5 250
188 188 10 9.5 1.5 315
189 189 10 9.5 1.5 400
190 190 10 9.5 1.5 600 Custom Order
191 191 10 9.5 2 63 Custom Order
192 192 10 9.5 2 80 Custom Order
193 193 10 9.5 2 100 Custom Order
194 194 10 9.5 2 125 Custom Order
195 195 10 9.5 2 160
196 196 10 9.5 2 200
197 197 10 9.5 2 250
198 198 10 9.5 2 315
199 199 10 9.5 2 400
200 200 10 9.5 2 600 Custom Order
201 201 12 11.5 2 63 Custom Order - exist with 18mm head Ø
202 202 12 11.5 2 80 Custom Order - exist with 18mm head Ø
203 203 12 11.5 2 100 Custom Order - exist with 18mm head Ø
204 204 12 11.5 2 125 Custom Order - exist with 18mm head Ø
205 205 12 11.5 2 160 Custom Order - exist with 18mm head Ø
206 206 12 11.5 2 200 Exist with 18mm head Ø
207 207 12 11.5 2 250 Exist with 18mm head Ø
208 208 12 11.5 2 315 Exist with 18mm head Ø
209 209 12 11.5 2 400 Exist with 18mm head Ø
210 210 12 11.5 2 600 Custom Order - exist with 18mm head Ø
211 211 12 11.5 2.5 63 Custom Order - exist with 18mm head Ø
212 212 12 11.5 2.5 80 Custom Order - exist with 18mm head Ø
213 213 12 11.5 2.5 100 Custom Order - exist with 18mm head Ø
214 214 12 11.5 2.5 125 Custom Order - exist with 18mm head Ø
215 215 12 11.5 2.5 160 Custom Order - exist with 18mm head Ø
216 216 12 11.5 2.5 200 Exist with 18mm head Ø
217 217 12 11.5 2.5 250 Exist with 18mm head Ø
218 218 12 11.5 2.5 315 Exist with 18mm head Ø
219 219 12 11.5 2.5 400 Exist with 18mm head Ø
220 220 12 11.5 2.5 600 Custom Order - exist with 18mm head Ø
221 221 12.5 12 2.5 63 Custom Order - exist with 18mm head Ø
222 222 12.5 12 2.5 80 Custom Order - exist with 18mm head Ø
223 223 12.5 12 2.5 100 Custom Order - exist with 18mm head Ø
224 224 12.5 12 2.5 125 Custom Order - exist with 18mm head Ø
225 225 12.5 12 2.5 160 Custom Order - exist with 18mm head Ø
226 226 12.5 12 2.5 200 Custom Order - exist with 18mm head Ø
227 227 12.5 12 2.5 250 Custom Order - exist with 18mm head Ø
228 228 12.5 12 2.5 315 Custom Order - exist with 18mm head Ø
229 229 12.5 12 2.5 400 Custom Order - exist with 18mm head Ø
230 230 12.5 12 2.5 600 Custom Order - exist with 18mm head Ø
231 231 16 15.5 2 63 Custom Order
232 232 16 15.5 2 80 Custom Order
233 233 16 15.5 2 100 Custom Order
234 234 16 15.5 2 125 Custom Order
235 235 16 15.5 2 160 Custom Order
236 236 16 15.5 2 200
237 237 16 15.5 2 250
238 238 16 15.5 2 315
239 239 16 15.5 2 400
240 240 16 15.5 2 600 Custom Order
241 241 16 15.5 2.5 63 Custom Order
242 242 16 15.5 2.5 80 Custom Order
243 243 16 15.5 2.5 100 Custom Order
244 244 16 15.5 2.5 125 Custom Order
245 245 16 15.5 2.5 160 Custom Order
246 246 16 15.5 2.5 200
247 247 16 15.5 2.5 250
248 248 16 15.5 2.5 315
249 249 16 15.5 2.5 400
250 250 16 15.5 2.5 600 Custom Order

Documentation

Contact the supplier

DMS

DMS

Manufacturer of moulding and pressing elements

Google Map