Core-pin ejector - Form A

Manufacturer DMS
Standard DIN 1530
Description Core-pin ejector - Form A - AM - Ø12 x 100 mm
Part number AM - 12 x 100
Product selection
Selector Ejector Ø (mm) Length (mm) Head Ø (mm) Head height (mm) Note
1 3 100 6 3
2 3 160 6 3
3 3 200 6 3 Custom Order
4 4 100 8 3
5 4 160 8 3
6 4 200 8 3 Custom Order
7 5 100 10 3
8 5 160 10 3
9 5 200 10 3 Custom Order
10 6 100 12 5
11 6 160 12 5 Custom Order
12 6 200 12 5
13 8 100 14 5
14 8 160 14 5 Custom Order
15 8 200 14 5
16 10 100 16 5
17 10 160 16 5 Custom Order
18 10 200 16 5
19 12 100 20 7
20 12 160 20 7 Custom Order
21 12 200 20 7
Ejector Ø (mm)
Length (mm)
Head Ø (mm)
Head height (mm)
Note
Documentation
Contact the supplier
DMS Manufacturer of moulding and pressing elements
DMS (UK)