1

Vacuum-/ Compressed air-valves "long" type

Manufacturer DME
Description Vacuum-/ Compressed air-valves "long" type
Part number VA-03 i
Material 1.4034
Product selection
Selector REF A (mm) B (mm) C (mm) L (mm) c +0.2 / -0 (mm)
1 VA-01 i 8 11 6 24 6.75
2 VA-02 i 12 18 8 34 9
3 VA-03 i 18 22 12 45.5 14
REF
A (mm)
B (mm)
C (mm)
L (mm)
c +0.2 / -0 (mm)
Contact the supplier
DME Molds and Components, Runnerless, Finishing and Coating, Die Sets
DME Normalien GmbH