1

R 75 Sprue bushings 1° 30´

Manufacturer DME
Description R 75 Sprue bushings 1° 30´
Part number R 75 24-76-4.5
Material Material 1.2826 ca 54 HRC
Product selection
Selector REF D2 (mm) L (mm) D (mm) D1 (mm) K (mm) S (mm) AN (°)
1 R 75 18-27-3.5 3.5 27 18 38 18 15 1.5
2 R 75 18-36-3.5 3.5 36 18 38 18 15 1.5
3 R 75 18-46-3.5 3.5 46 18 38 18 15 1.5
4 R 75 18-56-3.5 3.5 56 18 38 18 15 1.5
5 R 75 18-27-4.5 4.5 27 18 38 18 15 1.5
6 R 75 18-36-4.5 4.5 36 18 38 18 15 1.5
7 R 75 18-46-4.5 4.5 46 18 38 18 15 1.5
8 R 75 18-56-4.5 4.5 56 18 38 18 15 1.5
9 R 75 18-76-4.5 4.5 76 18 38 18 15 1.5
10 R 75 24-46-4.5 4.5 46 24 48 23 20 1.5
11 R 75 24-56-4.5 4.5 56 24 48 23 20 1.5
12 R 75 24-76-4.5 4.5 76 24 48 23 20 1.5
13 R 75 24-56-6.5 6.5 56 24 48 23 20 1.5
14 R 75 24-76-6.5 6.5 76 24 48 23 20 1.5
REF
D2 (mm)
L (mm)
D (mm)
D1 (mm)
K (mm)
S (mm)
AN (°)
Contact the supplier
DME Molds and Components, Runnerless, Finishing and Coating, Die Sets
DME Normalien GmbH