1

HP 72 Flanges

Manufacturer DME
Description HP 72 Flanges
Part number HP 72 32
Product selection
Selector REF D4 D8 (mm) L6 (mm) L7 (mm) B1 (mm) B2 (mm) H (mm) S (mm) S1 (mm) R (mm)
1 HP 72 32 R 1" 11 22 24 60 80 32 11 8 25
2 HP 72 35 R 1 1/2" 17 31 35 90 130 50 16 12 35
3 HP 72 63 R 2" 17 35 45 110 140 65 20 18 45
REF
D4
D8 (mm)
L6 (mm)
L7 (mm)
B1 (mm)
B2 (mm)
H (mm)
S (mm)
S1 (mm)
R (mm)
Contact the supplier
DME Molds and Components, Runnerless, Finishing and Coating, Die Sets
DME Normalien GmbH