1

Early ejector return assembly ER

Manufacturer DME
Description Early ejector return assembly ER
Part number ER 100 E
Product selection
Selector REF A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 ER 100 E 32 35 24.2 24 27 10 5 17
2 ER 101 E 42 46 32.2 32 36 16 7 24
REF
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Contact the supplier
DME Molds and Components, Runnerless, Finishing and Coating, Die Sets
DME Normalien GmbH
Users Who Downloaded This Product Also Downloaded
Page